Support  for this product is limited to customers who have already adopted these products.

 

Overview

The E6000 emulator is an advanced real-time in-circuit emulator which allows programs to be developed and debugged for the SH, H8S and H8 family microcomputers.

E6000

 

Release Information

Features

  • Zero wait-state real-time emulation
  • Emulation memory 4M bytes, which can be mapped in 64 byte blocks into the target processor's address space
  • 256 PC Breakpoints
  • Up to 12 hardware breakpoints using the event and range channels in the Complex Event System (CES)
  • Up to 32K cycles Trace Buffer, which can be stopped and read during program execution
  • Trace buffer acquisition filtering using the CES
  • Execution time measurement of total time, or relative time, with a resolution between 20ns and 16us
  • 4 user logic probes which can be used as CES trigger events
  • Automatic tracking of the target system supply voltage, to ensure that the emulator draws no power
  • Multiple target clock selection
  • Windows software supplied as standard
  • No need to remove the casing to connect to target

 

Specifications

Break
  • Hardware Break
    • Up to 12 sequential points, max. 8 level shared with Trace Trigger
  • Software Break (Max. 256 points)
  • On-chip Break (1 point)
  • Force Break
Trace
  • Realtime Trace (32k cycle)
  • Trigger Point
    • Up to 12 sequential points, max. 8 level shared with Trace Trigger
  • Specified Condition Trace
  • Point-to-point Trace
  • Subroutine Trace
  • Cycle time Stamp
Parallel Access Memory in User Program running, Reference/Modification of Internal I/O
Performance Analysis
  • Time measurement of specified event to event
  • Time measurement of specified Address
  • Time measurement of specified Address range
  • Area Access count Measurement
  • Call count Measurement of specified event to event
Size (mm) 219x170x54

   

System Configuration

System Configuration

Note: An example of a target device H8S/2100 series. Refer to  Information on Accessories for Connecting an Emulator to the System for the details.

 

Product Lineups

Supported MCUs E6000 Emulator Note1 Successors
Families Series Groups
SH SH7050 - HS7050EPI60H -
SH7040 - HS7040EPI60H
SH7010 - HS7010EPI60H
HS7040REPI60H
H8S H8S/2600 H8S/2678R, H8S/2678, H8S/2668 HS2678REPI61H -
H8S/2655 HS2655EPI61H -
H8S/2648, H8S/2646, H8S/2639, H8S/2638, H8S/2636, H8S/2635, H8S/2630, H8S/2607 HS2646EPI61H -
H8S/2643, H8S/2633 HS2633REPI61H -
H8S/2628, H8S/2615, H8S/2604 HS2628EPI61H -
H8S/2612, H8S/2602 HS2612EPI61H -
H8S/2500 H8S/2552, H8S/2556, H8S/2506 HS2556EPI62H -
H8S/2300 H8S/2398, H8S/2350, H8S/2355, H8S/2357, H8S/2345 HS2655EPI61H -
H8S/2378R, H8S/2378, H8S/2368 HS2678REPI61H -
H8S/2339, H8S/2329, H8S/2319 HS2339EPI61H -
H8S/2200 H8S/2282 HS2646EPI61H -
H8S/2264, H8S/2268 HS2268EPI61H -
H8S/2258, H8S/2238R/B, H8S/2237, H8S/2227 HS2633REPI61H -
H8S/2245 HS2655EPI61H -
H8S/2239, H8S/2212, H8S/2214, H8S/2215, H8S/2218 HS2214EPI62H -
H8S/2100 H8S/2168 HS2168EPI61H -
H8S/2148, H8S/2144, H8S/2144B, H8S/2140B, H8S/2138, H8S/2134, H8S/2134B, H8S/2128, H8S/2124, H8S/2110B, H8S/2111B HS2140EPI61H -
H8S/2600 - HS2633EPI61H HS2633REPI61H
- HS2655EPI60H HS2655EPI61H
- HS2678EPI61H HS2678REPI61H
H8S/2500 - HS2556EPI61H HS2556EPI62H
H8S/2300 - HS2678EPI61H HS2678REPI61H
- HS2655EPI60H HS2655EPI61H
- HS2338EPI61H HS2339EPI61H
H8S/2200 - HS2633EPI61H HS2633REPI61H
- HS2214EPI61H HS2214EPI62H
- HS2655EPI60H HS2655EPI61H
H8S/2100 - HS2148EPI61H
HS2148EPI60H
HS2195EPI60H
HS2140EPI61H
H8 H8/300H Tiny H8/36064G, H8/36077, H8/36079, H8/36912G, H8/36902G, H8/36109, H8/36094, H8/36087, H8/36057, H8/36049, H8/36037, H8/36024, H8/36014, H8/3694, H8/3687, H8/3672, H8/3664N, H8/3664 HS3664EPI62H (with USB IF) -
H8/300L Super Low Power H8/38002S, H8/38447, H8/38427, H8/3887, H8/3867, H8/3847R, H8/3847S, H8/3827R, H8/3827S, H8/38024, H8/38024S, H8/38024R, H8/38004, H8/3802 HS38000EPI61H
(with USB IF)
-
H8/300H - HS3067EPI62H
HS3067EPI60H
HS3064BEPI61H Note2
HS3052EPI61H Note2
-
H8/300H Tiny - HS3664EPI61H HS3664EPI62H
H8/300 - HS3008EPI60H -
H8/300L Super Low Power - HS3800EPI60H
HS388REPI60H
HS3880EPI60H
HS38000EPI61H
H8/300L - HS3L08EPI60H
HS3644EIP60H
-
AE *See the product page for the details HS0AE4XEPI61H

Notes:

  1. See  the documents for each product number.
  2. H8/3048 or H8/3052B is available for either HS3064BEPI61H or HS3052EPI61H.

 

Tartget Devices

Information Supporting Development Tools

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.