Surveillance Camera with CMOS Sensor Reference Design
The solution demonstrates a CMOS image sensor (CIS) board with phase-detection autofocus (PDAF) and a high-performance image signal processing (ISP) board along with...
The ISL9307 is an integrated mini Power Management IC (mini-PMIC) ideal for applications for powering low-voltage microprocessor or multiple voltage rails with a battery as an input source, such as a single Li-ion or Li-polymer. ISL9307 integrates two high-efficiency, 3MHz, synchronous step-down converters (DCD1 and DCD2) and two low-input, low-dropout linear regulators (LDO1 and LDO2). The 3MHz PWM switching frequency allows the use of very small external inductors and capacitors. Both step-down converters can enter skip mode under light load conditions to further improve efficiency and maximize battery life. The ISL9307 features EN pins for each channel, thus allowing startup delay for power sequencing. The ISL9307 also provides two 300mA low-dropout (LDO) regulators. The input voltage range is 1. 5V to 5. 5V, which allows them to be powered from one of the on-chip step-down converters or directly from a battery. The default LDO power-up output comes with factory pre-set fixed output voltage options between 0. 9V and 3. 3V. The ISL9307 is available in a 4mmx4mm 16 Ld TQFN.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 745 KB | |
Brochure | PDF 8.73 MB | |
Product Change Notice | PDF 326 KB | |
Other | PDF 351 KB | |
Other | PDF 366 KB | |
Product Change Notice | PDF 106 KB | |
Product Change Notice | PDF 173 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
9 items
|
The solution demonstrates a CMOS image sensor (CIS) board with phase-detection autofocus (PDAF) and a high-performance image signal processing (ISP) board along with...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL9307IRTAAJBZ-T circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTAAJBZ-T7A circleActive Samples Available |
TQFN | Reel | 3 | 3.571 | Get Samples, |
ISL9307IRTAAJFZ-T circleActive Samples Available |
TQFN | Reel | 3 | 4.95 | Get Samples, |
ISL9307IRTAAJFZ-T7A circleActive Samples Available |
TQFN | Reel | 3 | 3.571 | Get Samples, |
ISL9307IRTAAJGZ-T circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTAAJGZ-T7A circleActive Samples Available |
TQFN | Reel | 3 | 3.571 | Get Samples, |
ISL9307IRTAAJLZ-T circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTAAJLZ-T7A circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTAAJYZ-T circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTAAJYZ-T7A circleActive Samples Available |
TQFN | Reel | 3 | 3.571 | Get Samples, |
ISL9307IRTAANCZ-T circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTAANCZ-T7A circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTAANFZ-T circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTAANFZ-T7A circleActive Samples Available |
TQFN | Reel | 3 | 3.571 | Get Samples, |
ISL9307IRTAANGZ-T circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTAANGZ-T7A circleActive Samples Available |
TQFN | Reel | 3 | 3.571 | Get Samples, |
ISL9307IRTAANLZ-T circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTAANLZ-T7A circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTAANWZ-T circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTAANWZ-T7A circleActive Samples Available |
TQFN | Reel | 3 | 3.571 | Get Samples, |
ISL9307IRTAANYZ-T circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTAANYZ-T7A circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTWCNJZ-T circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTWCNJZ-T7A circleActive Samples Available |
TQFN | Reel | 3 | 3.571 | Get Samples, |
ISL9307IRTWCWNZ-T circleActive Samples Available |
TQFN | Reel | 3 | Get Samples, | |
ISL9307IRTWCWNZ-T7A circleActive Samples Available |
TQFN | Reel | 3 | 3.571 | Get Samples, |