xDSL Differential Line Driver Evaluation Board
The ISL1557IRZ-EVAL evaluation board is used to evaluate the features of the ISL1557 dual operational amplifier which is ideal for ADSL2+, SDSL, HDSL2, and VDSL line...
The ISL1557 is a dual operational amplifier designed for VDSL2 and ADSL line driving in DMT based solutions. This device features a high drive capability of 750mA while consuming only 6mA of supply current per amplifier and operating from a single 4. 5V to 12V supply. The driver achieves a typical distortion of -80dBc at 150kHz into a 25Ω load. The ISL1557 is available in the thermally-enhanced 16 Ld QFN and 10 Ld HMSOP package and is specified for operation across -40°C to +85°C (IRZ, IUEZ) or -40°C to +125°C (FRZ) temperature ranges. The ISL1557 has control pins C0 and C1 for controlling the bias and enable/disable of the outputs. These controls allow for lowering the power to fit the performance/power ratio for the application. The ISL1557 is ideal for ADSL2+, SDSL, HDSL2, and VDSL line driving applications, including both 14. 5dBm and 21dBm applications.
The ISL1557IRZ-EVAL evaluation board is used to evaluate the features of the ISL1557 dual operational amplifier which is ideal for ADSL2+, SDSL, HDSL2, and VDSL line...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL1557FRZ circleActive Samples Available
shopping_cart
Buy Now
|
QFN | Tube | 3 | 2.559 | Get Samples, |
ISL1557FRZ-T7 circleActive Samples Available |
QFN | Reel | 3 | Get Samples, | |
ISL1557IRZ circleActive Samples Available
shopping_cart
Buy Now
|
QFN | Tube | 3 | 2.295 | Get Samples, |
ISL1557IRZ-T7 circleActive
shopping_cart
Buy Now
|
QFN | Reel | 3 |