Audio/USB 2.0 Wired-OR Switch with Click and Pop Reduction Evaluation Board
The ISL54410EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54410 audio/USB 2.0 wired-OR switch. The ISL54410 µTQFN IC is...
The ISL54410 is a dual single-pole/single-throw (SPST) switch that provides a very low distortion audio path for a stereo headphone and can be connected in a wired-OR configuration at the switch outputs with USB 2.0 High-Speed signals for audio/USB signal multiplexing to a common connector. The audio switch path can be disabled to provide high signal isolation, preventing crosstalk between the audio codec and USB data signals. The ISL54410 analog switch is negative swing capable with a single supply voltage and maintains excellent THD performance within a signal range of -1V to +1V. The switch terminals have low pin capacitance (4pF typical), minimizing impact to USB 2.0 High-Speed signals. The device offers a high off-Isolation mode and contains active audio click and pop elimination circuitry for AC-coupled audio signals. The ISL54410 is available in an 8 Ld TDFN (2mm x 2mm) or a 10 Ld µTQFN (1.8mm x 1.4mm) package and operates over a temperature range of -40 °C to +85 °C.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 736 KB | |
Product Advisory | PDF 414 KB | |
Other | PDF 293 KB | |
Product Advisory | PDF 363 KB | |
Product Change Notice | PDF 205 KB | |
5 items
|
The ISL54410EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54410 audio/USB 2.0 wired-OR switch. The ISL54410 µTQFN IC is...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
MOQ |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
ISL54410IRTZ-T circleObsolete |
TDFN | Reel | 4000 | |
ISL54410IRUZ-T circleObsolete |
uTQFN | Reel | 3000 |