MRAM Evaluation Kit
The M3016 evaluation kit contains the 16Mbit MRAM and enables users to develop interactive hardware solutions using the popular Arduino type board. The plug-n-play kit...
The M3016204 series is a 16Mbit high performance non-volatile MRAM with speed up to 108MHz. The M3016204 offers superior reliability and greater than 20-year data retention (at 85°C). It does not require backup battery or capacitor(s) compared to non-volatile SRAM. The M3016204 supports Quad SPI, SDR and DDR interface. It operates at 3V typical from -40°C to +105°C (industrial plus version) and offered in an SOIC or DFN (WSON) package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.00 MB | |
End Of Life Notice | PDF 1.08 MB | |
Product Advisory | PDF 315 KB | |
Overview | PDF 1.26 MB | |
Product Advisory | PDF 201 KB | |
Application Note | PDF 98 KB | |
6 items
|
The M3016 evaluation kit contains the 16Mbit MRAM and enables users to develop interactive hardware solutions using the popular Arduino type board. The plug-n-play kit...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
I/O Frequency (MHz) |
Pkg. Type |
Temp. Range |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
108 | SOIC | -40 to 85°C | Tray | 29.94 | ||
108 | SOIC | -40 to 85°C | Reel | |||
108 | SOIC | -40 to 105°C | Tray | 37.43 | ||
108 | SOIC | -40 to 105°C | Reel | |||
108 | DFN | -40 to 85°C | Tray | 29.94 | ||
108 | DFN | -40 to 85°C | Reel | |||
108 | DFN | -40 to 105°C | Tray | 37.43 | ||
108 | DFN | -40 to 105°C | Reel | |||
54 | SOIC | -40 to 85°C | Tray | 28.45 | ||
54 | SOIC | -40 to 85°C | Reel | |||
54 | SOIC | -40 to 105°C | Tray | 35.55 | ||
54 | SOIC | -40 to 105°C | Reel | |||
54 | DFN | -40 to 85°C | Tray | 28.45 | ||
54 | DFN | -40 to 85°C | Reel | |||
54 | DFN | -40 to 105°C | Tray | 35.55 | ||
54 | DFN | -40 to 105°C | Reel |
Renesas’ high performance serial and parallel MRAM memory family provides the largest range of SPI and parallel interface non-volatile memory sizes, with fast read and write speeds. The MRAM family is ideal for applications ranging from factory automation equipment requiring fast back-up data retrieval to medical data units with long-term data storage requirements.