Overview

Description

The 9FGV1006 is a member of Renesas' PhiClock™ programmable clock generator family. The 9FGV1006 provides 2 copies of a of a single integer, fractional or spread-spectrum output frequency and one copy of the crystal reference input. Two select pins allow for hardware selection of the desired configuration, or two I²C bits all easy software selection of the desired configuration. The user may configure any one of the four OTP configurations as the default when operating in I²C mode. Four unique I²C addresses are available, allowing easy I²C access to multiple components.

Features

  • PCIe Gen1–6 compliant
  • PCIe Gen6 Common Clock jitter < 50fs RMS
  • 276fs RMS typical phase jitter at 156.25MHz (12kHz–20MHz)
  • 2 programmable output pairs plus 1 LVCMOS REF output
  • 1 integer, fractional or spread-spectrum output frequency per configuration
  • 1MHz–325MHz output frequency (LVDS or LP-HCSL)
  • 1MHz–200MHz output frequency (LVCMOS)
  • 1.8V to 3.3V core VDD
  • Individual 1.8V, 2.5V or 3.3V VDDO for each programmable output pair
  • Supports HCSL, LVDS and LVCMOS I/O standards
  • Supports AC-coupled LVPECL and CML logic – see AN-891
  • 3 × 3 mm 16-LGA packages with 50MHz integrated crystal option
  • Supported by Timing Commander™ software

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software ZIP 9.27 MB
Software & Tools - Other 7Z 6.19 MB
2 items

Boards & Kits

Boards & Kits

Models

Videos & Training