概要
説明
Provides high-performance I/O expansion and switching functions between a PCIe upstream port and six downstream ports or peer-to-peer switching between downstream ports.
特長
- 16 PCIe Gen1 Lanes, 7 Switch Ports
- Switch architecture optimized for I/O Expansion
- Supports root-to-peripheral (upstream-to-downstream) and peer-to-peer (downstream-to-downstream) data transfers
- Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
- Low latency, Low power
製品比較
アプリケーション
設計・開発
製品選択
適用されたフィルター