Overview

Description

The IMX3112 is a dual bidirectional 1:2 translating multiplexer for I³C/I²C bus. The input HSDA/HSCL pair can fan out to two output pairs (or channels), either individual output channel can be selected.

Applications with slave devices that share the same address can use this multiplexer to prevent slave address conflicts. By selecting the proper output channel, the I³C/I²C master can access a large number of devices across both ports.

Features

  • 1:2 bus multiplexer
  • Two-wire programmable I²C or I³C bus serial interface
  • Single device load on the Host bus
  • Up to 12.5MHz transfer rate
  • Single 1.8V power supply input
  • 1.0V VLDO output at VIO pin
  • Supports 1.0V, 1.1V, and 1.2V Push-Pull IO levels
  • Supports 1.0V, 1.1V, 1.2V, 1.8V, 2.5V, and 3.3V open-drain IO levels
  • Integrated Temperature Sensor; 0.5 °C accuracy with 0.25 °C resolution
  • Packet Error Check (PEC) function
  • Parity Error Check function
  • Bus reset function
  • In-band Interrupt (IBI)
  • Up to 8 unique addresses
  • Programmable I²C, I³C bus addressing scheme
  • 9-contact thermally enhanced DFN package
  • Temperature: Industrial range of -40 °C to 85 °C

Comparison

Applications

Applications

  • Pin reduction in host or ASIC or platform controllers
  • Server boards
  • PCs/Notebooks
  • Embedded automation

Documentation

Type Title Date
Datasheet - Short-form PDF 41 KB
Product Change Notice PDF 437 KB
Overview PDF 807 KB
3 items

Design & Development

Models