Overview

Description

The 5PB1110 is a high-performance 1:10 LVCMOS clock buffer that offers a best-in-class additive phase jitter of 50fs RMS. This clock buffer also supports an Output Enable function. It is available in 20-pin QFN and TSSOP packages and can operate from a 1.8V to 3.3V supply.

Features

  • High-performance 1:10 LVCMOS clock buffer
  • Very low pin-to-pin skew: < 50ps
  • Very low additive jitter: < 50fs
  • Supply voltage: 1.8V to 3.3V
  • fMAX = 200MHz
  • Integrated serial termination for 50Ω channel
  • Packaged in 20-pin TSSOP and small QFN packages
  • Extended -40 °C to +105 °C temperature range
  • AEC-Q100 qualified, Automotive Grade 2 (-40 °C to +105 °C)

Comparison

Applications

Applications

  • Industrial applications
  • Automotive
    • Radar, LiDAR, and other applications

Documentation

Design & Development

Models

Videos & Training

5PB11xx Ultra Low Jitter LVCMOS Buffers

This video provides an overview of the LVCMOS High Performance Clock Buffer Family, highlighting their key features and capabilities.