Overview
Description
The 5962-88662 (71256 SRAM) is organized as 32K x 8. This part offers a reduced power standby mode for significant system level power and cooling savings. Fully static asynchronous circuitry is used; no clocks or refreshes are required for operation.
Features
- High-speed address/chip select time – 25/35/45/55/70/100ns (max.)
- Low-power operation
- Input and output directly TTL-compatible
- Available in standard 28-pin (300 or 600 mil) ceramic DIP
- Military product compliant to MIL-STD-883, Class B
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.