Overview

Description

The SLG46127 provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one time Non-Volatile Memory (NVM) to configure the interconnect logic, the I/O Pins and the macro cells of the SLG46127. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit.

Features

  • Logic & Mixed Signal Circuits
  • Highly Versatile Macro Cells
  • Read Back Protection (Read Lock)
  • 1.8V (±5%) to 5V (±10%) Supply
  • Operating Temperature Range -40 °C to 85 °C
  • Dual 44 mΩ, 2 A P-Channel MOSFETs
  • Pb-Free / Halogen-Free / RoHS compliant

Macrocells Overview

  • Two Analog Comparators (ACMP);
  • Four Combinatorial Look Up Tables (LUTs):
    • Two 2-bit LUTs;
    • Two 3-bit LUTs;
  • Six Combination Function Macro cell:
    • Two Selectable DFF/Latch or 2-bit LUTs;
    • Two Selectable DFF/Latch or 3-bit LUTs;
    • One Selectable Pipe Delay or 3-bit LUT:
      • Pipe Delay – 8 stage / 2 output;
    • One Selectable Counter/Delay or 4-bit LUT;
  • Three Counter / Delay Generators (CNT/DLY):
    • Three 8-bit counter/delays with external clock/reset;
  • Programmable Delay;
  • One Logic Function – 1 Deglitch Filter;
  • RC Oscillator (RC OSC);
  • Power On Reset (POR);
  • P-FET Power Switch:
    • Power Switch IDS: 2 A;
    • VIN: 1.71 V to 5.5 V;
    • Low RDSON:
      • 44 mΩ @ 5.0 V;
      • 58 mΩ @ 3.3 V;
      • 110 mΩ @ 1.8 V;

Comparison

Applications

Applications

  • Power Sequencing with Complex Analog Control
  • Power Plane Component Size Reduction Project
  • LED Driver
  • Haptic Motor Driver
  • System RESET with Power Switch

Documentation

Type Title Date
Datasheet PDF 1.62 MB
Brochure PDF 4.80 MB 简体中文
White Paper PDF 393 KB
Certificate PDF 3.02 MB
Device Errata PDF 986 KB
Application Note PDF 660 KB
6 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure™ Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files ZIP 6.80 MB
1 item

Boards & Kits

Boards & Kits

Models