The SH7709S microprocessor incorporates the 32-bit SH-3 CPU. & This LSI is built in with a variety of peripheral functions such as cache memory, memory management unit (MMU), interrupt controller, timer, three serial communication interfaces, realtime clock (RTC), use break controller (UBC), bus state controller (BSC) and I/O ports. & This LSI can be used as a microcomputer for devices that require both high speed and low power consumption.
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | Log in to Download ZIP 122.72 MB 日本語 | |
Upgrade - Compiler | Log in to Download ZIP 116.76 MB 日本語 | |
2 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
DAC |
USB |
DMA |
Ethernet |
RTC |
LVD |
Human Machine Interface |
Temp. Range |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||
N/A | SH-3 | 32 | 0 | 0 | 0 | 208 | 3 - 3.6 | 200 | 96 | 16-bit x 1-ch, 32-bit x 3-ch | 10-bit x 8-ch | 8-bit x 2-ch | Yes | No | Yes | No | -20 to 75°C | 3 | ||||||
2025 Mar | SH-3 | 32 | 0 | 0 | 0 | 208 | 3 - 3.6 | 133 | 96 | 16-bit x 1-ch, 32-bit x 3-ch | 10-bit x 8-ch | 8-bit x 2-ch | Yes | No | Yes | No | -20 to 75°C | 3 | ||||||
2025 Mar | SH-3 | 32 | 0 | 0 | 0 | 240 | 3 - 3.6 | 167 | 96 | 16-bit x 1-ch, 32-bit x 3-ch | 10-bit x 8-ch | 8-bit x 2-ch | Yes | No | Yes | No | -20 to 75°C | 30.23 | ||||||
2025 Mar | SH-3 | 32 | 0 | 0 | 0 | 240 | 3 - 3.6 | 133 | 96 | 16-bit x 1-ch, 32-bit x 3-ch | 10-bit x 8-ch | 8-bit x 2-ch | Yes | No | Yes | No | -20 to 75°C | 26.77 | ||||||
2025 Mar | SH-3 | 32 | 0 | 0 | 0 | 208 | 3 - 3.6 | 167 | 96 | 16-bit x 1-ch, 32-bit x 3-ch | 10-bit x 8-ch | 8-bit x 2-ch | Yes | No | Yes | No | -20 to 75°C | |||||||
2025 Mar | SH-3 | 32 | 0 | 0 | 0 | 208 | 3 - 3.6 | 100 | 96 | 16-bit x 1-ch, 32-bit x 3-ch | 10-bit x 8-ch | 8-bit x 2-ch | Yes | No | Yes | No | -20 to 75°C |