Overview

Description

The V850E/PHO3 devices provide an excellent combination of general purpose peripheral functions like serial communication interfaces, timers/counters, measurement and control functions, with dedicated motor control timers and full CAN network support. The integrated FlexRay™ interface implements the FlexRay™ network protocol and ideally suited for automotive control and electric power steering (EPS) applications. It is also an excellent choice for other applications where a combination of sophisticated peripheral functions and CAN network support is required.

Comparison

Applications

Applications

  • Chassis & Safety

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Software Package for V850 [SP850]
Software Package for V850. C compiler (CA850), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
Compiler/Assembler Renesas
PM+
Renesas integrated development environment (IDE) for V850, 78K0R, 78K0, 78K0S
IDE and Coding Tool Renesas
2 items

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 777 KB 日本語
1 item

Sample Code

Models