Overview

Description

The 8V79S680 is a fully integrated, clock and SYSREF signal fanout buffer for JESD204B applications. It is designed as a high-performance clock and converter synchronization solution for wireless base station radio equipment boards with JESD204B subclass 0, 1 and 2 compliance. The main function of the device is the distribution and fanout of high-frequency clocks and low-frequency system reference signals generated by a JESB204B clock generator such as the 8V19N480, extending its fanout capabilities and providing additional phase-delay. The 8V79S680 is optimized to deliver very low phase noise clocks and precise, phase-adjustable SYSREF synchronization signals as required in GSM, WCDMA, LTE, LTE-A radio board implementations. Low-skew outputs, low device-to-device skew characteristics and fast output rise/fall times help the system design to achieve deterministic clock and SYSREF phase relationship across devices.

The device distributes the input clock and JESD204B SYSREF signals to four fanout channels. In each channel, both input clock and SYSREF signals are fanned-out to multiple clock (QCLK) and SYSREF (QREF) outputs. Clock signals can be frequency-divided in each channel. Configurable phase-delay circuits are available for both clock and SYSREF signals. The propagation delays in all signal paths are fully deterministic to support fixed phase relationships between clock and SYSREF signals within one device. Clock divider can be  bypassed for low-latency clock paths. The device facilitates synchronization between frequency dividers within the device and across multiple devices, removing phase ambiguity introduced in dividers between power and configuration cycles.

Each channel supports clock frequencies up to 3GHz. In an alternative configuration, for instance JESD204B subclass 0 and 2, the SYSREF (QREF) outputs can be configured as regular clock outputs adding additional clock fanout to the device.

All outputs are very flexible in amplitude configuration, output signal termination and allow both DC and AC coupling. Outputs can be disabled and powered-down when not used. The SYSREF output pre-bias feature supports prevention of power-on glitches and enables AC-coupling of the system synchronization signals.

The device is configured through a 3-wire SPI serial interface. The device is packaged in a lead-free (RoHS 6) 64-lead VFQFN package. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements. The device is a member of the high-performance clock family from IDT.

Features

  • Supports high-speed, low phase noise converter clocks
  • Distribution, fanout, phase-delay of clock and SYSREF signals
  • Very low output noise floor: -158.8dBc/Hz noise floor (245.76MHz)
  • Supports clock frequencies up to 3GHz, including clock output frequencies of 983.04MHz, 491.52MHz, 245.76MHz and 122.88MHz
  • 4 output channels with a total of 16 differential outputs, organized in:
    — 8 dedicated clock outputs
    — 8 outputs configurable as SYSREF outputs with individual phase delay stages, or configurable as additional clock outputs
  • Each channel contains:
    — frequency dividers: ÷1, ÷2, ÷4, ÷6, ÷8, ÷12, ÷16
    — clock phase delay circuits
  • Clock phase delay circuits
    — Clock: delay unit is the clock period; 256 steps
    — SYSREF: Configurable precision phase delay circuits: 8 steps of 131ps, 262ps, 393ps or 524ps
  • Flexible differential outputs:
    — LVDS/LVPECL configurable
    — Amplitude configurable
    — Power-down modes for unused outputs
    — Supports DC and AC coupling
    — QREF (SYSREF) output pre-bias feature to prevent glitches when turning output on or off
  • Supply voltage:
    — 3.3V core and signal I/O
    — 1.8V Digital control SPI I/O (3.3V-tolerant inputs)
  • 64 VFQFN-P package (9mm x 9mm x 0.85mm)
  • Ambient temperature range: -40°C to +85°C

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 940 KB
Product Change Notice PDF 1.26 MB
Overview PDF 331 KB
Application Note PDF 601 KB
Application Note PDF 586 KB
Product Change Notice PDF 983 KB
6 items

Design & Development

Models