Overview
Description
The 5962-38294 (7164 SRAM) is organized as 8K x 8 and offers a reduced power standby mode. The low-power version also offers a battery backup data retention capability at power supply levels as low as 2V. All inputs and outputs are TTL-compatible and operation is from a single 5V supply, simplifying system designs. Fully static asynchronous circuitry is used, requiring no clocks or refreshing for operation.
Features
- High-speed address/chip select access time -20/25/35/45/55/70ns (max.)
- Low power consumption
- Battery backup operation – 2V data retention voltage
- Produced with advanced CMOS high-performance technology
- Inputs and outputs directly TTL-compatible
- Three-state outputs
- Available in 28-pin (300 mil or 600 mil) ceramic DIP packages
- Military product compliant to MIL-STD-883, Class B
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.