Low energy consumption, miniaturization and functional integration are the main trends in modern consumer electronics. AnalogPAK products perfectly accomplish these requirements.
Embedded high-performance analog blocks, such as operational amplifiers, can be configured and controlled by customer-defined logic functions to implement various Wake/Sleep scenarios as well as improve accuracy. All macrocells are packed in one IC to achieve a high integration level of common analog and digital components.
Target Applications
- Gas sensor analog front-end
- Analog front-end for bridge sensors
- Instrumentation amplifier with offset and gain trim
- Tunable analog filters
- Analog front-end for photodiode
- Triangle wave generator with frequency trim
- Button replacement using force-sensitive resistor sensor
- Thermal protection with trimmable threshold
- Other size/price critical analog circuits
View our AnalogPAK Application Notes