Renesas' insulated gate bipolar transistor (IGBT) devices offer soft switching for induction heating (IH) devices and are recommended for 10kHz to 100kHz frequencies.

600V to 650V IGBTs

GenerationSeriesFeatures
G7H65T1x Series650V IGBT for current resonance, ultra-low VCE(sat) + low tail loss + high-speed switching, frequency: 10kHz to 35kHz
G7H60T0x Series600V IGBT for current resonance, low VCE(sat), ultra-low tail loss + high-speed switching, frequency: 20kHz to 100kHz
G6H60Fx SeriesThis series is not supported for new designs. Please use the 65T1x Series of products instead.
600V IGBT, low VCE(sat), frequency: 10kHz to 35kHz
G6H60Tx SeriesThis series is not supported for new designs. Please use the 65T1x Series of products instead.
600V IGBT for current resonance, high-speed turn-off, frequency: 10kHz to 35kHz

1100V to 1350V IGBTs

GenerationSeriesFeatures
G6H1xFxR SeriesRC-IGBT for current resonance, low VCE(sat), frequency: 10kHz to 20kHz
This series is not supported for new designs.

Product Features

Products that suppress tail loss and are suitable for current resonance circuits (soft switching).

IGBTs for Induction Heating Features

IGBTs for IH - Current Resonance

Renesas' IGBTs for current resonance in induction heating offer low Etail, low VCE(sat), high-speed switching, and a built-in fast-recovery diode (FRD). Additionally, these IGBTs are available in a non-isolated package (TO-247).

Current Resonance Circuit

Part NumberVCES
(V)
VGES
(V)
IC (A)VCE(sat)
(V)
Tj max
(C)
Package
25 °C100 °C
RJH60T04DPQ-A1600±3060301.5
(30A)
150TO-247
(non-isolated)
RJH65T14DPQ-A0650±30100501.4
(50A)
175TO-247
(non-isolated)
Competitor's IGBT600±2080401.9
(40A)
150TO-247
(non-isolated)

To inquire about the sample availability, contact a Renesas sales office or sales representative.

Competitive Performance Comparison - IGBTs for IH Current Resonance

Competitive Performance Comparison - IGBTs for IH Current Resonance

Documentation

Type Title Date
Brochure PDF 1.92 MB
Application Note PDF 506 KB 日本語
Application Note PDF 941 KB 日本語
Application Note PDF 1.05 MB 日本語
4 items

Videos

IGBT Products

Renesas IGBT products Line-up