Overview
Description
The ISL1536 is a very low power dual channel differential amplifier designed for central office line driving for DMT ADSL2+. This device features a high drive capability of 400mA while consuming only 4mA of supply current per amplifier from ±12V supplies. It integrates gain and bias resistors while maintaining high slew rate and low distortion.
Features
- Internal Fixed Gain AV = 12.85
- Integrated Feedback Resistors
- 43.4VP-P Differential Output Drive into 100Ω
- 41.6VP-P Minimum Differential Output Drive into 60Ω
- -59dBc Typical Driver Output Distortion Driving 50Ω at 2MHz
- Low Quiescent Current of 3mA per Amplifier
- Power-Down Disable Control
- Pb-Free (RoHS Compliant)
Comparison
Applications
Applications
- ADSL, ADSL2, ADSL2+ Line Drivers
- GSHDSL, HDSL2 Line Drivers
- Video Distribution Amplifiers
- Video Twisted-pair Line Drivers
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 662 KB | |
End Of Life Notice | PDF 1.17 MB | |
Product Change Notice | PDF 223 KB | |
Product Change Notice | PDF 157 KB | |
Product Change Notice | PDF 112 KB | |
Product Change Notice | PDF 34 KB | |
Product Change Notice | PDF 45 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.