Overview

In the network camera field, the shift away from conventional analog CCTV cameras is accelerating, and the market is expected to continue to expand in the future. In recent years, the network camera market has been demanding higher performance and higher resolution. Renesas has prepared high-sensitivity, high-resolution CMOS image sensors using original technology to respond to these market demands. Renesas is cooperating with camera module partners to also provide camera modules that are equipped with Renesas CMOS image sensors.

Features

  • Excellent imaging performance
    • 4K resolution : Great visibility and recognition accuracy of small objects
    • Low illuminance : Enables beautiful color imaging even in low light condition
  • Offering camera module business
    • Our partners can provide camera modules which can contribute to reduction of customer’s development period

Performance

Image
Great visibility and recognition accuracy of small objects
Great visibility and recognition accuracy of small objects
Image
Enables beautiful color imaging even in 0.3 lux condition
Enables beautiful color imaging even in 0.3 lux condition
Image
HDR*1 performance : Realizing low distortion image by Line x Line composition
HDR*1 performance : Realizing low distortion image by Line x Line composition

Camera module information

① 38mm Camera module

Image
38mm Camera module
Outline of camera module

Features

  • Socionext ISP
  • 60fps@4K UHD
  • Ethernet, HDMI

Fixed type model

  • M12 lens mount
  • Demo : Available

Zoom model

  • Build-in zoom lens (x30)
  • AF function
  • Demo : '20/Aug

*This module is the product of E-Globaledge.

② Multi camera module

Image
Multi camera module
Outline of camera module

Features

  • 50fps max@4K UHD
  • Connectable with Nvidia GPU (Jetson) board
  • CS lens mount
  • Multi camera control (up to 3 units)
  • Demo : Available

*This module is the product of Leopard Imaging.