Overview
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
1 item
|
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other | Log in to Download ZIP 777 KB 日本語 | |
1 item
|
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Product Options
Please log in or register to buy
Log in to order
Processing table
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CPU |
RTC |
LVD |
DMA |
I/O Ports |
Timer |
ADC |
DAC |
CAN (ch) |
Ethernet |
USB |
Human Machine Interface |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||
16 | 0.75 | 30 | 16 | 78K0 | No | Yes | No | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 4-ch | No | -40 to 85°C | ||||||||||
24 | 0.75 | 30 | 16 | 78K0 | No | Yes | No | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 4-ch | No | -40 to 85°C | ||||||||||
24 | 0.75 | 30 | 16 | 78K0 | No | Yes | No | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 4-ch | No | -40 to 110°C | ||||||||||
60 | 2 | 80 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
24 | 1 | 44 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 44 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
16 | 0.5 | 44 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
60 | 2 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
24 | 1 | 44 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
60 | 2 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
48 | 2 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
48 | 2 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
24 | 1 | 52 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
24 | 1 | 52 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
16 | 0.5 | 52 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
60 | 2 | 80 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
60 | 2 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
60 | 2 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 52 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 52 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 52 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
8 | 0.5 | 30 | 16 | 78K0 | No | Yes | No | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 4-ch | No | -40 to 85°C | ||||||||||
60 | 2 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
60 | 2 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
16 | 0.5 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
60 | 2 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
60 | 2 | 80 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
60 | 2 | 80 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 44 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
48 | 2 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
32 | 1 | 64 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | No | -40 to 85°C | ||||||||||
16 | 0.75 | 30 | 16 | 78K0 | No | Yes | No | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 4-ch | No | -40 to 85°C | ||||||||||
24 | 0.75 | 30 | 16 | 78K0 | No | Yes | No | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 4-ch | No | -40 to 85°C | ||||||||||
8 | 0.5 | 30 | 16 | 78K0 | No | Yes | No | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | -40 to 85°C | |||||||||
8 | 0.5 | 30 | 16 | 78K0 | No | Yes | No | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | -40 to 110°C | |||||||||
16 | 0.75 | 30 | 16 | 78K0 | No | Yes | No | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | -40 to 85°C | |||||||||
16 | 0.75 | 30 | 16 | 78K0 | No | Yes | No | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | -40 to 110°C | |||||||||
24 | 0.75 | 30 | 16 | 78K0 | No | Yes | No | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | -40 to 85°C | |||||||||
24 | 0.75 | 30 | 16 | 78K0 | No | Yes | No | 8-bit x 3-ch, 16-bit x 1-ch | 10-bit x 4-ch | 0 | No | -40 to 110°C | |||||||||
60 | 2 | 80 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | 0 | No | -40 to 85°C | |||||||||
60 | 2 | 80 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | 0 | No | -40 to 85°C | |||||||||
60 | 2 | 80 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | 0 | No | -40 to 85°C | |||||||||
60 | 2 | 80 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | 0 | No | -40 to 110°C | |||||||||
60 | 2 | 80 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | 0 | No | -40 to 85°C | |||||||||
60 | 2 | 80 | 16 | 78K0 | No | Yes | No | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | 0 | No | -40 to 110°C |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product