NOTICE - The following device(s) are recommended alternatives:
5P49V6965 - Programmable VersaClock® Clock Generator
Pin-pin compatible with additional functionality and design margin

The IDT 5P49V5925 is low-power programmable clock generator with best-in-class jitter performance and design flexibility with LVCMOS outputs capable of generating any output frequency. The 5P49V5925 is intended for high performance consumer, networking, industrial, computing, and data-communications applications. Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using I2C interface. This is IDT’s fifth generation of programmable clock technology (VersaClock 5). The frequencies are generated from a single reference clock or crystal input. A glitchless manual switchover function allows one of the redundant clock inputs to be selected during normal operation.

Two select pins allow up to 4 different configurations to be programmed and accessible using processor GPIOs or bootstrapping. The different selections may be used for different operating modes (full function, partial function, partial power-down), regional standards (US, Japan, Europe) or system production margin testing. The device may be configured to use one of two I2C addresses to allow multiple devices to be used in a system.

Features

  • 5 LVCMOS outputs, including 1 reference output
  • In-system programmable with 4 independent output frequencies
  • Up to 200 MHz input/output frequencies
  • Also supports crystal input
  • Stores 4 different configurations in OTP non-volatile memory
  • < 100 mW core power (at 3.3V)
  • < 0.7 ps RMS phase jitter (typ)
  • Meets PCIe® Gen1/2/3, USB 3.0, 1/10 GbE clock requirements
  • 1.8 / 2.5 / 3.3V core and output voltages
  • 4x4 mm 24-ld VFQFPN
  • -40° to +85°C operating temperature range

Product Options

This device is factory-configurable. Try the Custom Part Configuration Utility.
Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
5P49V5925B000NLGI
Active VFQFPN 24 I Yes Tray
Availability
5P49V5925B000NLGI8
Active VFQFPN 24 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
5P49V5925 Datasheet Datasheet PDF 392 KB
User Guides & Manuals
Timing Products for NXP (Freescale) i.MX 简体中文 Guide PDF 321 KB
VersaClock 5 Family Register Descriptions and Programming Guide Manual - User Reference PDF 803 KB
VersaClock 5 Programmer Board User Guide Manual PDF 549 KB
VersaClock 5 Timing Commander Users Guide Manual - Software PDF 2.04 MB
VersaClock 5 Evaluation Board Users Guide Manual - Eval Board PDF 725 KB
Timing Commander Installation Guide Guide PDF 497 KB
Application Notes & White Papers
AN-1014 Microstrip vs Stripline: Crosstalk and RMS Phase Jitter Application Note PDF 486 KB
AN-975 Cascading PLLs Application Note PDF 255 KB
AN-970 Glitchless Frequency Adjustment using Fractional Output Divider Application Note PDF 717 KB
AN-909 PCB Layout Considerations for Designing IDT VersaClock 3S, 5 and 6 Clock Products Application Note PDF 901 KB
AN-918 Programmable Clocks vs Crystal Oscillators Application Note PDF 307 KB
AN-912 VersaClock 5 and VersaClock 6 In-System Programming Application Note PDF 144 KB
AN-862 5P49V5901 Register Programming Guide Application Note PDF 176 KB
AN-846 Termination - LVDS Application Note PDF 133 KB
AN-845 Termination - LVCMOS Application Note PDF 146 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-808 PCI Express/HCSL Termination Application Note PDF 137 KB
AN-806 Power Supply Noise Rejection Application Note PDF 438 KB
PCNs & PDNs
PCN# : TB1912-02(R1) Convert Shipping Media
from Tube or Tray to Cut Reel
Product Change Notice PDF 5.71 MB
PCN# : A2005-01(R1) Add UTL, Thailand and JCET, China as Alternate Assembly Locations Product Change Notice PDF 725 KB
PCN# : TB1912-02 Convert Shipping Media
from Tube or Tray to Cut Reel
Product Change Notice PDF 5.61 MB
PCN# : A1904-01 Add Greatek, Taiwan as an Alternate Assembly Facility Product Change Notice PDF 983 KB
PCN# : W1602-01 300mm wafer size from 200mm wafer size at Global Foundries Product Change Notice PDF 344 KB
PCN# : MM1510-01 Programming Configuration Change on Versa Clock Product Change Notice PDF 243 KB
Downloads
Timing Commander Installer (v1.16.3) Software ZIP 19.85 MB
VersaClock 5 Timing Commander Personality File Software TCP 2.94 MB
5P49V5925 IBIS Model Model - IBIS ZIP 317 KB
Other
VersaClock Family Overview 日本語 Overview PDF 785 KB
Timing Solutions Products Overview Overview PDF 4.11 MB
IDT Products for Wired Broadband Applications Application Briefs PDF 686 KB
IDT Products for Radio Applications 日本語 Product Brief PDF 2.34 MB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB
VersaClock 5 Programmable Clocks 日本語, 简体中文 Product Brief PDF 469 KB
VersaClock 5 Programmer Board Schematic Schematic PDF 30 KB
VersaClock 5 Evaluation Board Schematic Schematic PDF 844 KB

Boards & Kits

Part Number Title Type Company
EVKVC5-5901 Evaluation Board for 5P49V5901 VersaClock® 5
EVKVC5-59xxPROG Programmer Board for VersaClock® 5 - 5P49V59xx