Title | Information |
---|---|
Pkg. Name | PRSP0044DA-B |
Pkg. Previous Code | P44GX-50-600A1-4 |
JEITA Standard | P-SOP44-0600-1.27 |
Package Status | Active |
Package Type | SOP |
Class | IC |
Package Code | pkg_8189 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
Length | 27.83mm |
Width | 13.24mm |
Thickness | 3mm |
Pkg. Dimensions (mm) | 27.83 x 13.24 x 3 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 227 KB | |
Carrier/Package | PDF 203 KB | |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 76 KB | |
Carrier/Package | PDF 198 KB | |
Carrier/Package | PDF 184 KB | |
Carrier/Package | PDF 208 KB | |
Carrier/Package | PDF 216 KB | |
Package Outline Drawing | PDF 12 KB | |
9 items
|