Overview

Description

Industrial control processes often require accurate temperature monitoring and control. By using the RX23E-A 32-bit microcontroller (MCU) with a precision analog front-end, this system provides accurate temperature measurements with a minimal number of components.

System Benefits:

  • Highly integrated MCU with 24-bit Delta-Sigma ADC allows for minimal components
  • RS-485 transceiver with high electrostatic discharge (ESD) protection for robust industrial interfaces
  • Low noise power component selection
Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations