メインコンテンツに移動

Package Search

Enter a full or partial package number.
パッケージ 名前 Package Type Lead Count カテゴリ クラス Pb (Lead) Free 長さ Thickness Pitch
LBI L8.3X3A TDFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.65mm
LBJ L16.4X4G TQFN 16 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.65mm
LBK L12.3X3Z TQFN 12 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LBL L12.4X3 DFN 12 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.90mm 0.50mm
LBM L12.4X3A TDFN 12 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.75mm 0.50mm
LBN L8.3X3I TDFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LBO L20.3X4 QFN 20 PLASTIC PLASTIC Yes 3.99mm 3.00mm 0.90mm 0.50mm
LBP L8.2X2D DFN 8 PLASTIC PLASTIC Yes 2.01mm 2.01mm 0.90mm 0.00mm
LBQ L8.3X3J DFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.65mm
LBR L10.3X3C DFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LBS L10.3X3B TDFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LBT L10.3X3 DFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LBU L8.2X3 DFN 8 PLASTIC PLASTIC Yes 2.01mm 3.00mm 0.90mm 0.50mm
LBV L8.2X3A TDFN 8 PLASTIC PLASTIC Yes 2.01mm 3.00mm 0.75mm 0.50mm
LBW L40.5X5D TQFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
LBX L16.3X3B QFN 16 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LBY L32.5X5 QFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.90mm 0.50mm
LBZ L40.5X5 TQFN 40 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.75mm 0.40mm
LC20 LCC 20 NP HERMET No 8.90mm 8.90mm 1.52mm 1.27mm
LC32 LCC 32 NP HERMET No 11.40mm 13.97mm 1.78mm 1.27mm
LC48 LCC 48 NP HERMET No 14.20mm 14.22mm 1.78mm 1.02mm
LCA L32.5X5H WFQFN 32 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.85mm 0.50mm
LCB L20.4X4C QFN 20 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LCC L20.4X4 QFN 20 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LCD L8.3X3L DFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.85mm 0.65mm
LCE L40.6X6C WFQFN 40 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.85mm 0.50mm
LCF L8.3X3L DFN 8 PLASTIC Yes 3.00mm 3.00mm 0.85mm 0.65mm
LCG L20.4X4D TQFN 20 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.00mm
LCI L31.5X5 QFN 31 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.76mm 0.50mm
LCN L10.3X3F DFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.50mm
LCO L32.4X4F QFN 32 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.85mm 0.40mm
LCQ L28.6X6B QFN 28 PLASTIC PLASTIC Yes 5.99mm 5.99mm 0.90mm 0.50mm
LCR L60.7X7 QFN 60 PLASTIC PLASTIC Yes 7.01mm 7.01mm 0.90mm 0.40mm
LCS MDP0047 DFN 10 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.00mm
LCT L20.4X4C QFN 20 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.50mm
LCU L24.4X4E TQFN 24 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.75mm 0.50mm
LCV L16.3X3D TQFN 16 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.75mm 0.50mm
LCW L28.4X5A QFN 28 PLASTIC PLASTIC Yes 5.00mm 3.99mm 0.90mm 0.50mm
LCX L72.10X10F QFN 72 PLASTIC PLASTIC Yes 10.01mm 10.01mm 0.90mm 12.70mm
LCY L72.10X10 QFN 72 PLASTIC PLASTIC Yes 10.01mm 10.01mm 0.65mm 0.50mm
LCZ L68.10X10C QFN 68 PLASTIC PLASTIC Yes 10.01mm 10.01mm 0.90mm 0.50mm
LDA L16.4X4 QFN 16 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.65mm
LDB L28.4X5A QFN 28 PLASTIC PLASTIC Yes 5.00mm 3.99mm 0.90mm 0.50mm
LDC L20.5X5 QFN 20 PLASTIC PLASTIC Yes 5.00mm 5.00mm 0.65mm 0.65mm
LDE L8.3X3 QFN 8 PLASTIC PLASTIC Yes 3.00mm 3.00mm 0.90mm 0.65mm
LDF L24.3.5X5W QFN 24 PLASTIC PLASTIC Yes 5.00mm 3.50mm 1.10mm 0.50mm
LDG L32.7X7 QFN 32 PLASTIC PLASTIC Yes 7.01mm 7.01mm 1.00mm 0.50mm
LDG24 LGA 24 G PLASTIC Yes 4.00mm 4.00mm 1.00mm 0.50mm
LDG6 LGA 6 G PLASTIC Yes 1.09mm 1.15mm 0.26mm 0.00mm
LDI L16.4X4 QFN 16 PLASTIC PLASTIC Yes 3.99mm 3.99mm 0.90mm 0.65mm