概要
説明
The ZLED7030KIT-D1 Demo Kit enables a quick and easy evaluation of ITD's ZLED7030 High Current 40V LED Driver w/ Switch Dimming within its basic application circuit and demonstrates basic layout guidelines, which are critical with any switching regulator to minimize radiated EMI. The kit includes the ZLED7030-D1 Demo Board, which provides a standard 4-pin terminal connector to allow the user to easily connect and supply the LED board. The Demo Board power supply is provided via a standard MR16 connector. The board also has two LED power pads (LED+ and LED-) to provide more flexibility in supplying power to the LED(s). A 33
特長
- ZLED7030-D1 Demo Board
- ZLED-PCB8
- 5 samples of ZSLS7030
アプリケーション
設計・開発
関連ボード&キット
LED Test PCB - 5W
The ZLED-PCB8 is a test PCB with one 5W white High Brightness (HB) LED, cascadable to one multiple LED string. It is included in select IDT kits for LED driver ICs and can be ordered separately.
製品選択
適用されたフィルター