メインコンテンツに移動

概要

説明

Support is limited to customers who have already adopted these products.

μPC1251, μ PC358 are dual operational amplifiers designed to operate on a single power supply. The features include low-voltage operation, a common-mode input voltage that range from V (GND) level, an output from a V (GND) level that is determined by the output stage of class C push-pull circuit and a 50 μA(TYP. ) constant current, and a low current consumption. In addition to that, this amplifier can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits. The μPC1251 is suited for wide operating ambient temperature use due to its temperature expansion type, while μPC358 is for general purposes usage. A DC parameter selection that is compatible to operational amplifiers is also available. μPC451, μ PC324 which are quad types with the same circuit configuration are also available under this series of operational amplifiers.

特長

  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Offset Current: ±5 nA (TYP.)
  • Large Signal Voltage Gain: 100000 (TYP.)
  • Internal Frequency Compensation
  • Output Short-Circuit Protection

製品比較

アプリケーション

ドキュメント

設計・開発

モデル

ECADモデル

SamacSysの回路図シンボル、PCBフットプリント、および3D CADモデルは、製品オプションテーブルのCADモデルリンクをクリックすることで参照できます。シンボルまたはモデルが対応していない場合は、SamacSysに直接リクエスト可能です。

Diagram of ECAD Models

モデル

分類 タイトル 日時
モデル-SPICE ZIP
1件

製品選択

適用されたフィルター