メインコンテンツに移動

概要

説明

The ISL6740A is an enhanced ISL6740 PWM controller featuring built-in voltage feed forward functionality. It is pin and feature compatible with the ISL6740 double-ended pulse width modulating (PWM) voltage-mode controller, allowing easy drop-in replacement on existing designs. Voltage feed forward compensates for input voltage variation without intervention of the feedback control loop. It is particularly useful in unregulated bus converters and DC transformers where wide input voltage variation would otherwise result in large output voltage swings. In addition to voltage feed forward compensation, the ISL6740A features an extremely flexible oscillator that allows precise control of frequency, duty cycle, and deadtime. Deadtimes of under 40ns are easily achievable. This advanced BiCMOS design features low operating current, adjustable switching frequency up to 1MHz, adjustable soft-start, internal and external over-temperature protection, fault annunciation, and a bidirectional SYNC signal that allows the oscillator to be locked to paralleled units or to an external clock for noise sensitive applications.

特長

  • Input Voltage Feed Forward Compensation
  • Precision Duty Cycle and Deadtime Control
  • Adjustable Delayed Overcurrent Shutdown and Re-Start
  • Adjustable Short Circuit Shutdown and Re-Start
  • Adjustable Oscillator Frequency Up to 2MHz
  • Bidirectional Synchronization
  • Adjustable Input Undervoltage Lockout/Inhibit
  • Tight Tolerance Voltage Reference Over Line, Load, and Temperature
  • Adjustable Soft-Start
  • Fault Signal
  • 95µA Startup Current
  • Internal Over-Temperature Protection
  • System Over-Temperature Protection Using a Thermistor or Sensor
  • Pb-free and ELV, WEEE, RoHS Compliant

製品比較

アプリケーション

  • Telecom and Datacom Power
  • Wireless Base Station Power
  • File Server Power
  • Industrial Power Systems
  • DC Transformers and Bus Converters

ドキュメント

分類 タイトル 日時
データシート PDF 722 KB 简体中文
製品変更通知 PDF 131 KB
製品変更通知 PDF 294 KB
製品変更通知 PDF 98 KB
製品変更通知 PDF 126 KB
製品変更通知 PDF 120 KB
アプリケーションノート PDF 509 KB
アプリケーションノート PDF 397 KB
8件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター