メインコンテンツに移動

ブログ

Virtual Platform Co-Simulation for Shift-Left in Vehicle Software Development

車両SW開発におけるシフトレフトを実現するVirtual Platform Co-simulation

大規模化・複雑化するE/Eアーキテクチャの早期に開発に向けて、実機無しでデバイス間通信を伴うソフトウェア開発を可能とする、「マルチデバイス用協調シミュレーション環境」を提案します。

RX Blog: RX23E-A Use of common part

How Renesas Design Standardization Saves Industrial Sensing Equipment Total Costs- Blog 1

高精度ΔΣADC内蔵MCU RX23E-Aがセンサ機器の共通化に貢献した実例を二回に分けてご紹介します。初回の今回は、同一製品間での共通化にスポットを当てます。

Overview of Renesas Automotive Business Strategy

ルネサス車載事業戦略の概要

このブログでは、ルネサスが自動車業界の進化をどのように捉え、事業戦略を描くか、ご紹介します。

Creating autonomous I/O systems without the need  for CPU intervention

Creating autonomous I/O systems without the need for CPU intervention

How we can use the Data Operating Circuit and the Data Transfer Controller to create complete, autonomous subsystems that can make simple decisions based on measured data without CPU intervention.

Renesas Continues Leadership in Data Center with New Chipsets for High Performance Memory Modules Based on DDR5 Multiplexer Combined Ranks (MCR) Dual In-line Memory Module Blog

Renesas Continues Leadership in Data Center with New Chipsets for High Performance Memory Modules Based on DDR5 Multiplexer Combined Ranks (MCR) Dual In-line Memory Module

Multiplexed Register Clock Driver (MRCD) and Multiplexed Data Buffer (MDB) components allow DDR5 memory modules to deliver significantly higher bandwidth for memory sub-systems in next-generation servers.

「ポーター賞」CEO柴田が一橋ビジネススクール楠木教授と対談

「ポーター賞」CEO柴田が一橋ビジネススクール楠木教授と対談

ルネサスは、一橋ビジネススクールが主催する2022年度「ポーター賞」を受賞しました。

Solar Powered Location Tracker

I Can’t Find My Asset! Maybe One Size Asset Tracker Does Not Fit All

Renesas offers a solution that adapts well in remote locations where there is no Wi-Fi or Bluetooth LE access, only a cellular radio using CAT-M1; the inclusion of solar energy harvesting into the design allows for long-term battery life.

Capacitive Touch for RX140 Waterproof Solution

水回りでの静電容量式タッチキーをより簡単に実現できる自己容量耐水ソリューションのご紹介

最新マイコンRX140が搭載するCTSU2SLの新機能を活用した自己容量耐水ソリューションにより、基板サイズの制約がある水回り用途でも静電容量式タッチキーを実現できます。

Industrial Networking in Industry 4.0

インダストリー4.0における産業用ネットワーク

インダストリー4.0はプロセスの自動化に伴う大きな変革をもたらしており、 産業ネットワークを含むクラウドコンピューティングとエッジAI分析の統合は、次世代の産業オートメーションの再設計を担っています。

Easy vHILS Starting with Embedded Target for RH850 Virtual Platform

Embedded Target for RH850 Virtual Platformで始める簡単vHILS

モデルベース開発において、早期検証・開発期間短縮を容易にするEmbedded Target for RH850 Virtual Platformを紹介します。