Evaluation Kit for RA6M1 MCU Group
The EK-RA6M1 evaluation kit enables users to effortlessly evaluate the features of the RA6M1 MCU Group and develop embedded systems applications using Renesas' Flexible...
CPKIOT-RA6M4 评估板可通过灵活配置软件包 (FSP) 和 e2 studio IDE,帮助用户对RA6M4 MCU 群组的特性进行无缝评估,并对嵌入系统应用程序进行开发。板上搭载了专为云连接相关应用准备的扩展接口,可以自选各种生态系统插件来将丰富创意变为现实。
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 797 KB | |
Application Note | PDF 3.73 MB | |
Application Note | PDF 4.68 MB | |
Flyer | PDF 442 KB 日本語 | |
Application Note | PDF 2.44 MB 简体中文 | |
Application Note | PDF 1.11 MB | |
6 items
|
Software title
|
Software type
|
Company
|
---|---|---|
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
2 items
|
The EK-RA6M1 evaluation kit enables users to effortlessly evaluate the features of the RA6M1 MCU Group and develop embedded systems applications using Renesas' Flexible...
The EK-RA6M2 evaluation kit enables users to effortlessly evaluate the features of the RA6M2 MCU Group and develop embedded systems applications using the Flexible...
The EK-RA6M3 evaluation kit enables users to seamlessly evaluate the features of the RA6M3 MCU Group and develop embedded systems applications using the Flexible...
The EK-RA6M4 evaluation kit enables users to effortlessly evaluate the features of the RA6M4 MCU Group and develop embedded systems applications using the Flexible...
The EK-RA6M5 evaluation kit enables users to effortlessly evaluate the features of the RA6M5 MCU Group and develop embedded systems applications using the Flexible...