Renesas offers the broadest and deepest silicon timing portfolio in the industry. In addition to our wide offering of buffers and clock synthesizer products, we deliver leading-edge system timing solutions to resolve timing challenges in wireless infrastructure, networking, data centers, and consumer applications. With proven expertise spanning more than twenty years in both analog and digital timing, our portfolio features the lowest phase noise and highest performance along with advanced timing technology.

  • Lowest phase noise and highest performance
  • Industry’s broadest and deepest portfolio
  • Proven expertise in both Analog and Digital timing
  • Advanced timing technology

About Clock ICs and Clock Timing Integrated Circuit Solutions

A "clock IC" is a broad term used to describe integrated circuits that generate, condition, manipulate, distribute, or control a timing signal in an electronic system. At its most basic level, a clock timing signal oscillates between an electrical high and a low state and is utilized like a metronome to coordinate the actions of circuits. When applied to today's most advanced technologies, clocking ICs must be able to generate accurate clock pulses, and continuously and reliably distribute that signal for use by various timing devices within the system. When operating at such high speeds, system design and environmental factors make it especially challenging to maintain signal quality, often resulting in higher bit error rates (BER) and degraded system performance. Fortunately, Renesas offers a wide range of integrated circuit solutions to meet the stringent system requirements of virtually any application.

Featured Product Categories

Featured Timing Applications

 

descriptionDocumentation

Title language Type Format File Size Date
AN-1010 ClockMatrix Time-to-Digital Converter Application Note PDF 1.92 MB
FemtoClock 2 – Generating Synchronous Ethernet (SyncE) Clocks Application Note PDF 377 KB
ClockMatrix Combo Mode Filter Application Note PDF 692 KB
How to Make 1.2V LVCMOS from 1.8V LVCMOS Output Application Note PDF 256 KB
Timing Solutions Products Overview Overview PDF 906 KB
Linux PHC Infrastructure for 5G White Paper PDF 276 KB

file_downloadDownloads