Overview
Description
The ISL85033 is a wide input range, dual standard buck converter that can be configured to provide a negative output voltage. The ISL85033-12VEVAL3Z evaluation board is used to demonstrate the negative configuration. In this configuration, VIN can range from 4.5V to (28V - VOUT).
The ISL85033 is offered in a 4mm x 4mm 28 Ld TQFN package with a 1mm maximum height. The complete converter occupies 6.25cm2 area.
Features
- Wide input voltage range from 4.5V to (28V - VOUT)
- Adjustable and synchronizable negative output voltage with continuous output current up to 5A, depending on VOUT and VIN
- Current mode control
- Adjustable switching frequency from 300kHz to 2MHz
- Power-good detection (referenced to VOUT)
- Externally adjustable soft-start time
- Overcurrent and hiccup mode short circuit protection, thermal overload protection, UVLO
- Boot undervoltage detection
- Default out-of-phase channels reduce voltage ripple and component size; user-selectable phase operation
Applications
Applications
- General purpose point-of-load (POL) DC/DC power conversion
- Set-top boxes (STB)
- FPGA power and STB power
- DVD and HDD drives
- LCD panels, TV power
- Cable modems
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 678 KB | |
Datasheet | PDF 2.84 MB 日本語 | |
2 items
|