Air Conditioner (High-End)
Overview
Renesas offers a variety of microcontrollers for air conditioner control to realize a more comfortable living environment. The RX24T Group can control two inverters and has a built-in floating-point unit (FPU) that facilitates vector control, making it suitable for outdoor units. The RL78 Family, the RX130 Series, and the RX230 Series are designed for indoor units. The RL78/L12 Group and the RL78/L13 Group are for use in remote controls. Renesas delivers solutions optimized to customer requirements.
System Block Diagram (Indoor Unit/Remote Controller)
System Block Diagram (Outdoor Unit)
Recommended Products
Block | Semiconductor Device | Recommended Product Name | Features, etc. |
---|---|---|---|
Remote controller | MCU | RL78/L12 Group , RL78/L13 Group | 16-bit MCU for use in remote control, small package, abundant lineup |
Indoor unit | MCU | RL78 Family | 5 V operation, General purpose 16-bit MCU |
RX130 Group RX230 Group |
5 V operation, Capacitive Touch key control | ||
Outdoor unit | MCU | RX24T Group | Built-in FPU、2 motor control |
Shunt regulator | μPC1093, μPC1943/1944 | Optimal for output voltage detection of outdoor unit power supply | |
PFC (IC) | R2A20114B | Continuous conduction mode interleaving | |
R2A20112A | Critical conduction mode interleaving | ||
Discrete (inverter) |
Photocoupler (IGBT drive) | PS93xx Series (6/8p-SDIP) PS94xx Series (16p-SOP) PS95xx Series (8p-DIP) PS99xx Series (8p-LSDIP) |
High isolation voltage (5kV~7.5kVr.m.s.) 0.6~2.5A output High CMR (CMR≧50kV/μs) |
MCU peripheral | Op-amp | READ2302GSP | Full range Input/output , High slew rate |
μPC4742, μPC4744 | High slew rate | ||
Signal interface in indoor/outdoor unit |
Photocoupler (standard) | PS23xx Series PS27xx Series PS28xx Series |
High isolation voltage (5kVr.m.s.), 4p-LSOP, Ta=115°C High isolation voltage (3.75kVr.m.s.), 4p-SOP, Ta=110°C High isolation voltage (2.5kVr.m.s.), 4p-SSOP, Ta=110°C |
Photocoupler (high-speed) | PS91xx Series (SOP) PS93xx Series (SDIP) PS98xx Series (Small SOP) PS99xx Series (LSDIP) |
Digital output ~15Mbps Low supply current |
|
TRIAC Control | Photocoupler (standard) | PS23xx Series PS27xx Series PS28xx Series |
High isolation voltage (5kVr.m.s.), 4p-LSOP, Ta=115°C High isolation voltage (3.75kVr.m.s.), 4p-SOP, Ta=110°C High isolation voltage (2.5kVr.m.s.), 4p-SSOP, Ta=110°C |
Interface in PFC circuit |
Photocoupler (IGBT drive) | PS93xx Series (6/8p-SDIP) PS94xx Series (16p-SOP) PS95xx Series (8p-DIP) PS99xx Series (8p-LSDIP) |
High isolation voltage (5kV~7.5kVr.m.s.) 0.6~2.5A output High CMR (CMR≧50kV/μs) |
Related Application Notes/Sample Code
Related Software
Name | Document No. |
---|---|
M3S-S2-Tiny sound playback system * | - |
*: Please contact your sales representative or contact us directly.
Related Boards
Name | Part No. |
---|---|
R2A20114B evaluation board * | - |
R2A20112A evaluation board * | - |
24V Motor Control Evaluation System for RX23T | RTK0EM0006S01212BJ |
RX24T CPU Card | RTK0EM0009C03402BJ |
*: Please contact your sales representative or contact us directly.