This software controls Renesas sensor products and acquires measurement data. This software consists of a sensor middleware layer and an I2C communication middleware layer.

  • Sensor middleware : Provides API functions to control sensors
  • I2C communication middleware : Absorbs differences in I2C communication interface specifications that depend on MCU used.

The combination of these two layers makes it possible to develop applied products easily and quickly using Renesas sensor products, without being aware of the type of MCU or the control method of the communication interface.

 
Image
Sensor Software Layer

 

Features

  • Compliant with Renesas RA FSP and RX FIT
  • RL78 Middleware compliant with Code Generator
  • GUI (RA Configuration, RX Smart Configurator) setting is available for configuration.
  • Supports both non-OS use and RTOS use.
  • Since the control to the communication interface of MCU is done via the sensor communication middleware, user can develop software without being aware of the hardware and driver specifications of the communication interface.
  • The sensor API supports the calculation of measurement values using sensor-specific calculation methods. The user does not need to create calculation programs.
  • No need to obtain individual libraries

new_releasesRelease Information

Sensor software and sample software projects that use the drivers are available :

archive : Sample download (free of charge) | -: Not Available

Sensor MCU Version Sensor Software Sample Software Project
HS300x (High-Performance Relative Humidity and Temperature Sensor) (Note4) RA Family Ver.1.00 FSP (Note1) archive
RX Family Ver.1.00 archive or RX Driver Package (Note2) archive
RL78 Family Ver.1.00 archive (Note3) archive
ZMOD4410 (Indoor Air Quality Sensor) RA Family Ver.1.00 FSP (Note1) archive
ZMOD4510 (Outdoor Air Quality Sensor) RA Family Ver.1.00 FSP (Note1) archive
I2C Communication Middleware (Note4) RA Family Ver.1.00 FSP (Note1)
RX Family Ver.1.00 archive or RX Driver Package (Note2)
RL78 Family Ver.1.00 archive (Note3)

Notes

  1. Included in FSP
  2. Included in RX Driver Package
  3. Included in sample software projects package
  4. HS300x FIT module needs to be used combined with I2C Communication Middleware FIT module, download both for using

descriptionDocumentation

Title language Type Format File Size Date
Application Notes & White Papers
HS300x Sample application Rev.1.01
Related Files: Sample Code
日本語 Application Note PDF 3.23 MB
RX Family HS300x Firmware Integration Technology Rev.1.00 Application Note PDF 197 KB
- RX Family HS300x Firmware Integration Technology Rev.1.00 - Sample Code Sample Code ZIP 872 KB
RX Family Sensor Communications Firmware Integration Technology Rev.1.00 Application Note PDF 191 KB
- RX Family Sensor Communications Firmware Integration Technology Rev.1.00 - Sample Code Sample Code ZIP 875 KB
ZMOD4xxx Sample application
Related Files: Sample Code
日本語 Application Note PDF 1.89 MB

file_downloadDownloads

Title language Type Format File Size Date
Sample Code
HS300x Sample application Rev.1.01 - Sample Code
Related Files: Application Note
日本語 Sample Code ZIP 16.39 MB
RX Family HS300x Firmware Integration Technology Rev.1.00 - Sample Code Sample Code ZIP 872 KB
- RX Family HS300x Firmware Integration Technology Rev.1.00 Application Note PDF 197 KB
RX Family Sensor Communications Firmware Integration Technology Rev.1.00 - Sample Code Sample Code ZIP 875 KB
- RX Family Sensor Communications Firmware Integration Technology Rev.1.00 Application Note PDF 191 KB
ZMOD4xxx Sample application Rev.1.00 - Sample Code
Related Files: Application Note
日本語 Sample Code ZIP 6.60 MB