Overview
Description
The Intersil ACS374MS is a radiation hardened octal D-type flip-flop with three-state outputs. The eight edge-triggered flip-flops enter data into their registers on the low to high transition of clock. The output enable (OEN) controls the three-state outputs and is independent of the register operation. When the OEN is high, the outputs will be in the high impedance state. The ACS374MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family.
Features
- 1.25 micron radiation hardened SOS CMOS
- Total dose 300K RAD (Si)
- Single Event Upset (SEU) immunity <1 x 10-10 errors/bit-day (Typ)
- SEU LET threshold >80 MEV-cm2/mg
- Dose rate upset >1011 RAD (Si)/s, 20ns pulse
- Latch-up free under any conditions
- Military temperature range: -55 °C to +125 °C
- Significant power reduction compared to ALSTTL logic
- DC operating voltage range: 4.5V to 5.5V
- Input logic levels
- VIL = 30% of VCC Max
- VIH = 70% of VCC Min
- Input current ≤1µA at VOL, VOH
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.