ISL8018DEMO1Z

8A Low Quiescent Current High Efficiency Synchronous Buck Regulator Demonstration Board

Description

The ISL8018DEMO1Z is intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. The ISL8018DEMO1Z simple smallest factor demonstration board is used for a quick and easy demonstration of the performance of the ISL8018 low quiescent high efficiency synchronous buck regulator.

The ISL8018DEMO1Z is a 20.07mmx16.51mm 4-layer FR4 board with 2oz copper in all layers. The complete converter occupies 115.613mm² area.

ISL8018EVAL3Z evaluation boards are also available!

Key Features

  • High efficiency synchronous buck regulator with up to 97% efficiency
  • ±10% output voltage margining
  • Adjustable current limit
  • Start-up with prebiased output
  • Internal soft-start - 1ms or adjustable
  • Soft-stop output discharge during disabled
  • Adjustable frequency from 500kHz to 4MHz - default at 1MHz
  • External synchronization up to 4MHz - master to slave phase shifting capability

Applications

  • DC/DC POL modules
  • μC/μP, FPGA and DSP power
  • Plug-in DC/DC modules for routers and switchers
  • Portable instruments
  • Test and measurement systems
  • Li-ion battery powered devices

ISL8018DEMO1Z Board Top

ISL8018DEMO1Z Board Top

ISL8018DEMO1Z Board Bottom

ISL8018DEMO1Z Board Bottom

Related Products

ISL8018

Related Videos

9:09
Learn about the ISL8018 synchronous buck regulator and how to incorporate this device into your designs.
4:27
The ISL80510/05 single-output low dropout voltage (LDO) regulators are designed to provide lowest dropout and best transient performance for sensitive loads.
6:19
This webinar will give you a brief overview of the features and performance of the ISL80510 1A and ISL80505 0.5A single output LDOs.
1:54
The ISL8117 is a high voltage PWM controller that gives power supply designers an opportunity to optimize their designs for cost, size and efficiency.
9:09
Learn about the ISL8018 synchronous buck regulator and how to incorporate this device into your designs.
4:27
The ISL80510/05 single-output low dropout voltage (LDO) regulators are designed to provide lowest dropout and best transient performance for sensitive loads.
6:19
This webinar will give you a brief overview of the features and performance of the ISL80510 1A and ISL80505 0.5A single output LDOs.
1:54
The ISL8117 is a high voltage PWM controller that gives power supply designers an opportunity to optimize their designs for cost, size and efficiency.
9:09
Learn about the ISL8018 synchronous buck regulator and how to incorporate this device into your designs.
4:27
The ISL80510/05 single-output low dropout voltage (LDO) regulators are designed to provide lowest dropout and best transient performance for sensitive loads.
6:19
This webinar will give you a brief overview of the features and performance of the ISL80510 1A and ISL80505 0.5A single output LDOs.
1:54
The ISL8117 is a high voltage PWM controller that gives power supply designers an opportunity to optimize their designs for cost, size and efficiency.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL8018DEMO1Z Mass Production Renesas $20.00 1 1 Digi-Key
3 Mouser

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.