ISL68201-99140DEMO1Z

Hybrid Digital Controller with 40A DrMOS Demonstration Boards

Description

The ISL68201-99140DEMO1Z is a 6-layer board demonstrating a compact 17mmx17mm 35A synchronous buck converter. Transient performance, fault protections, DC/AC regulations, PMBus programming, power sequencing, margining and other features can be evaluated using this board.

The ISL68201 is a single-phase synchronous buck PWM controller featuring Renesas' proprietary R4™ Technology, which has extremely fast transient performance, accurately regulated frequency control and all internal compensation. The ISL68201 supports a wide 4.5V to 24V input voltage range and a wide 0.5V to 5.5V output range. It includes programmable functions and telemetries for easy use and high system flexibility using SMBus, PMBus, or I2C interface.

The ISL99140 is a high performance DrMOS power stage designed for high frequency power conversion. By combining a high performance FET driver and MOSFETs in an advanced package, high density DC/DC converters may be created.

The PMBus dongle (ZLUSBEVAL3Z), i.e., USB-to-PMBus™ adapter, and USB cable are included in the demonstration kit. Renesas' PowerNavigator™ evaluation software can be installed from Renesas' website and evaluate the full PMBus functionality of the part using a PC running Microsoft Windows 7 or 8.

Key Features

  • 35A synchronous buck converter with PMBus control
  • On-board transient load with adjustable di/dt
  • Configurable through resistor pins
  • Cascadable PMBus connectors
  • Integrated LDOs for single rail solution
  • Enable switch and power-good indicator
  • All ceramics solution with SP capacitor footprint option

Applications

  • High efficiency and high density POL digital power
  • FPGA, ASIC and memory supplies
  • Data center: servers, storage systems
  • Wired infrastructure: routers/switches/optical networking
  • Wireless infrastructure: base station

ISL68201-99140DEMO1Z Board Top

ISL68201-99140DEMO1Z Board Top

ISL68201-99140DEMO1Z Board Bottom

ISL68201-99140DEMO1Z Board Bottom

Related Products

ISL68201

ISL99140

Related Videos

4:50
Renesas' proprietary R4 modulation technology provides a compensation-free control loop that eliminates external compensation resistors and capacitors.
4:50
Renesas' proprietary R4 modulation technology provides a compensation-free control loop that eliminates external compensation resistors and capacitors.
4:50
Renesas' proprietary R4 modulation technology provides a compensation-free control loop that eliminates external compensation resistors and capacitors.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price Description Distributor Stock Distributors Distributor Purchase
ISL68201-99140DEMO1Z Mass Production Renesas $129.00 6 Digi-Key
4 Mouser

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.