ISL29125EVAL1Z

Digital Red, Green and Blue Color Light Sensor with IR Blocking Filter Eval Board

Description

The RGB Evaluation Kit is designed to evaluate the performance of the ISL29125 RGB sensor. The kit is accompanied by a graphical user interface (GUI) that contains the CIE 1931 Chromaticity diagram with Planckian locus in an x, y- coordinate system, with cross marks to point out where the RGB sensor position is on the graph. The GUI facilitates evaluation of parameters such as raw data of Red, Green and Blue as well as X, Y and Z corrected lux measurements and also performs interrupt functions. Data can be viewed on the GUI and/or saved to a text file for future analysis. The GUI software is compatible with Windows XP®, Windows Vista®, and Windows® 7. This provides a simple user interface for exercising the device features.

The system (MCU, DUT) is powered directly from the universal serial bus (USB) or from a single-supply voltage of 2.25V to 3.6V. The evaluation board must be connected to a computer through the mini USB port for the system to function. The system uses a USB MCU to communicate to the DUT via I2C/SMBus interface.

Key Features

  • 56µA operating current, 0.5µA shutdown current
  • Selectable range (Via I2C)
  • I2C (SMBus compatible) output
  • ADC resolution 16 bits
  • Programmable interrupt windows
  • Two optical sensitivity ranges
  • Range 0 = 5.7m lux to 375 lux
  • Range 1 = 0.152 lux to 10,000 lux
  • Operating power supply 2.25V to 3.63V
  • I2C power supply 1.7V to 3.63V
  • 6 Ld ODFN (1.65mm x 1.65mm x 0.7mm) package

Applications

  • Smartphone, PDA, GPS, tablet PCs, LCD-TVs, digital picture frames, digital cameras
  • Dynamic display color balancing
  • Printer color enhancement
  • Industrial/Commercial LED lighting color management
  • Ambient light color detection/correction
  • OLED display aging compensation

ISL29125EVAL1Z Digital RGB Light Sensor Eval Board

ISL29125EVAL1Z Digital RGB Light Sensor Eval Board

Related Products

ISL29125

Related Videos

4:15
In this video the ISL29125 evaluation board is demonstrated. Discover the color temperature accuracy of the ISL29125.
4:15
In this video the ISL29125 evaluation board is demonstrated. Discover the color temperature accuracy of the ISL29125.
4:15
In this video the ISL29125 evaluation board is demonstrated. Discover the color temperature accuracy of the ISL29125.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL29125EVAL1Z Mass Production Renesas $99.00 1 4 Farnell -
1 Mouser

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.