Overview

Description

The ZMOD4510-EVK creates an easy way to evaluate the ZMOD4510 Outdoor Air Quality sensor. While the ASIC inside the sensor module controls the actual MOx and MEMS sensing element, the MCU-based electronic module controls the I²C to USB communication interface. The system may be connected to a Windows PC via a bi-directional USB connection and the sensor may be tested by using the provided evaluation software. The output is shown as a raw signal (resistance), as the measured concentration for ozone and nitrogen oxides combined, and as a standardized outdoor air quality rating based on the US Environmental Protection Agency (EPA).

Features

  • HiCom I²C communication assembly
  • USB cable
  • Full-speed USB interface standard; optional I²C interface
  • Evaluation software
  • Flexible evaluation software for upcoming software releases (including selectivity)
  • Additional pins to measure power consumption, supply voltage, and GPIO trigger for external devices
  • Interface to use the IDT Temperature and Humidity sensor

Applications

Documentation

Type Title Date
Manual - Hardware PDF 1.92 MB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download EXE 123.23 MB
1 item