Overview

Description

The RL78/I1C(512KB) Fast Prototyping Board is an evaluation board with the RL78/I1C(512KB) microcontroller and is designed for a system prototyping.

No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite. The standard Arduino Uno R3 and PmodTM interfaces allow you to use the interface without any hardware modifications.

In addition, there are through-holes for pin headers that allow to access all the signal pins of the target microcontroller, which makes it easy to prototype a system with a breadboard and debug the MCU.

Features

  • Equipped with an RL78/I1C(512KB) 16-bit microcontroller (100-pin, ROM: 512KB, RAM: 32KB, Data Flash: 2KB)
  • No additional tools are required for program debugging/writing with the built-in emulator circuit equivalent to an E2 emulator Lite
  • Available to access all the signal pins of the microcontroller
  • Arduino Uno and PmodTM interfaces come standard
  • Support for various RL78 software and tools
  • Support for various FOTA solutions

Applications

Documentation

Design & Development

Sample Code

Models

Videos & Training