TB-S3A6 Target Board Kit
Renesas
Kit name image

Experience the full features of the Synergy S3A6 MCU Group with access to all pins, standardized expansion ports, and preinstalled demo software.

Features
  • Access all pins and on-board peripherals of the Synergy S3A6 MCU Group
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through, and debug code with e2 studio ISDE from Renesas or IAR Embedded Workbench® for Renesas Synergy™
  • Flexible connectivity options with USB and Pmod™ connector enabling rapid prototyping with plug-in modules
  • Human Machine Interface (HMI) functionality with a Capacitive Touch Sensing Unit, a segment LCD controller, and user pushbuttons
  • See system status and test functionality with programmable LEDs or capacitive and mechanical buttons
  • Measure real-time power consumption of current over program execution
  • Operate from high precision on-board crystals or lower precision internal clock
  • Security and encryption functions enable secure data communications and storage, with support for industry standard algorithms such as AES128/256 and GHASH
  • Safety features include hardware diagnostics, memory protection, and watchdog timeout
  • Debugging and programming with J-Link® OB on-board
Kit contents
  • TB-S3A6 board
  • USB Type A to USB Micro-B cable
System Requirements
  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥ 2.0 GHz
  • ≥ 8 GB system RAM
  • ≥ 2 GB free hard drive space
  • ≥ 2 USB 2.0 ports
  • Internet connection
North America
Distributor
Buy
Arrow Electronics
BUY
Avnet
BUY
Digi-Key
BUY
Future Electronics
BUY
Mouser
BUY
Europe
Distributor
Buy
Renesas Shop
BUY
Japan
Distributor
Buy
Marutsu
BUY
Chip One Stop
BUY
Southeast Asia / Oceania
Distributor
Buy
RS Components
BUY