Overview

Description

The RH850/E1L Safe and secure high-end microcontroller for powertrain (function-reduced version of RH850/E1M-S) with many built-in functions for realizing functional safety (ISO 26262). It is a function-reduced version of the RH850/E1M-S. The RH850/E1L microcontroller has a maximum operating frequency of 240MHz. With two A/D converters (SAR and delta-sigma), a digital filter engine, an advanced timer unit (ATU-IV), and more, this MCU realizes high-precision complex powertrain control. Many functions for realizing functional safety (ISO 26262) are built in, helping to simplify the certification process.

Features

  • CPU Core:
    • 160/240MHz core x1 (Inc. Lockstep dual core x1)
    • 80MHz core x1 (Peripheral Control core x1)
    • FPU x1
  • Clock:
    • Main Oscillator: 20 MHz,
    • PLL with selectable SSCG mode: 240/160 MHz
    • PLL without SSCG mode: 80 MHz
    • On-chip low-speed oscillator: 240 kHz
  • Data transfer function : DMAC / DTS
  • Timers : Engine Control Timer (ATU-IV), Autonomous pulse adapter (APA), Motor Control Timer (TSG2), Timer Option (TAPA)
  • Analog:
    • SAR A/D Converter 36 ch, 2 modules
    • Delta-Sigma A/D Converter 2 ch, 2 modules
  • Communication interfaces :
    • Serial Communication Interface (SCI3) 4 ch
    • Clock Synchronous Serial Interface(CSIH) 3 ch
    • High-Speed Bus (RHSB) 1 ch
    • LIN/Master (RLIN2) 1 ch, CAN 4 ch
  • Digital Filter Engine (DFE) 16 ch, 1 units
  • Power Supply Voltage:
    • 1.15 - 1.35 V (CPU core);
    • 3.0 - 3.6 V / 4.5 - 5.5 V (I/O, System, AD converter)
  • Temperature: Tj= -40 - +150°C

Comparison

Applications

Applications

  • Automotive Powertrain

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
e² studio - information for RH850 Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
Green Hills MULTI Device-Support-Packages
Green Hills MULTI Device-Support-Packages include all device specific files to be used with the MULTI IDE.
IDE and Coding Tool Renesas
C Compiler Package for RH850 Family [CC-RH]
C Compiler Package for RH850 Family [IDE: CS+, e² studio]
Compiler/Assembler Renesas
5 items

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 428.12 MB
Software & Tools - Evaluation Software Log in to Download ZIP 1.73 MB
Device File - Partner Tool Log in to Download ZIP 7.19 MB
Device File - Partner Tool Log in to Download ZIP 11.57 MB
Software & Tools - Other Log in to Download ZIP 1.21 MB 日本語
5 items

Sample Code

Models

Recommended Peripheral Devices

Analog/Power Device Recommended Product Features Featured Document Ordering
Power Management IC RAA270000KFT Ideal power solution for RH850/E1x/C1x. Integrated fault diagnosis and monitor functions. [Document:1218406] Contact Sales