Overview
Description
The GX32222 is a dual 32Gb/s linear transimpedance amplifier (TIA) for 100G coherent Receiver Optical Sub-Assemblies (ROSAs). The GX32222 integrates two TIA signal paths for I and Q channels. The high-performance, low power, and compact design of the GX32222 enables CFP2 and CFP4 small form factors.
Features
- Adjustable frequency range from 28Gb/s up to 32Gb/s
- Differential Gain: 10,000Ω
- Low power consumption
- Linear gain over 30dB of dynamic range
- Internal AGC
- Output voltage control
- Peak detection
- Shutdown mode
Comparison
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 199 KB | |
End Of Life Notice | PDF 1.11 MB | |
Product Change Notice | PDF 134 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.