Overview
Description
The ISL8484 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/double-throw (SPDT) analog switch designed to operate from a single +1. 65V to +4. 5V supply. Targeted applications include battery powered equipment that benefit from low rON (0. 29Ω) and fast switching speeds (tON = 40ns, tOFF = 20ns). The digital logic input is 1. 8V logic-compatible when using a single +3V supply. With a supply voltage of 4. 2V and logic high voltage of 2. 85V at both logic inputs, the part draws only 12µA max of I+ current. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL8484 is offered in small form factor packages, alleviating board space limitations. The ISL8484 is a committed dual single-pole/double-throw (SPDT) that consist of two normally open (NO) and two normally closed (NC) switches. This configuration can be used as a dual 2-to-1 multiplexer. The ISL8484 is pin compatible with the MAX4684 and MAX4685.
Features
- Pin Compatible Replacement for the MAX4684 and MAX4685
- ON-resistance (rON)
- V+ = +4.3V 0.29Ω
- V+ = +3.0V 0.33Ω
- V+ = +1.8V 0.55Ω
- rON Matching Between Channels 0.06Ω
- rON Flatness Across Signal Range 0.03Ω
- Single Supply Operation +1.65V to +4.5V
- Low Power Consumption (PD) <0.45µW
- Fast Switching Action (V+ = +4.3V)
- tON 40ns
- tOFF 20ns
- ESD HBM Rating >8kV
- Guaranteed Break-before-Make
- 1.8V Logic Compatible (+3V supply)
- Low I+ Current when VINH is not at the V+ Rail
- Available in 10 Ld MSOP
- Pb-free available (RoHS compliant))
Comparison
Applications
Applications
- Battery-powered, Handheld, and Portable Equipment Cellular/mobile Phones Pagers Laptops, Notebooks, Palmtops
- Portable Test and Measurement
- Medical Equipment
- Audio and Video Switching
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 750 KB | |
Product Change Notice | PDF 178 KB | |
Other | PDF 293 KB | |
End Of Life Notice | PDF 320 KB | |
Application Note | PDF 468 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.