Title | Information |
---|---|
Pkg. Name | PVBG0144LA-A |
Pkg. Previous Code | 144FHN-A |
JEITA Standard | P-VFBGA144-5.5x5.5-0.40 |
Package Status | Active |
Package Type | VFBGA |
Class | IC |
Package Code | pkg_6875 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
Length | 5.5mm |
Width | 5.5mm |
Thickness | 1mm |
Pkg. Dimensions (mm) | 5.5 x 5.5 x 1 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 127 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 29 KB | |
6 items
|