ISL80510EVAL1Z

High Performance 1A LDO Evaluation Board

Description

The ISL80510EVAL1Z evaluation board provides a simple platform to evaluate the performance of the ISL80510 and ISL80505 low dropout voltage regulators (LDOs). The board comes with jumpers to provide an easy way to set popular output voltages.

The ISL80510 is a high performance, low voltage, high current, low dropout linear regulator specified at 1A. Rated for input voltages from 2.2V to 6V, the LDO can provide output voltages from 0.8V to 5.5V.

The ISL80505 is a single output low dropout voltage regulator capable of sourcing up to 500mA output current. This LDO operates from input voltages of 1.8V to 6V. The output voltage of ISL80505 can be programmed from 0.8V to 5.5V.

Key Features

  • Small, compact design
  • VIN range of 2.2V to 6V (ISL80510), 1.8V to 6V (ISL80505)
  • VOUT adjustable from 0.8V to 5.5V
  • Convenient power connection

Applications

  • Noise-sensitive instrumentation systems
  • Post regulation of switched mode power supplies
  • Industrial systems
  • Medical equipment
  • Telecommunications and networking equipment
  • Servers
  • Hard disk drives (HD/HDD)

ISL80510EVAL1Z High Performance 1A LDO Eval Board

ISL80510EVAL1Z High Performance 1A LDO Eval Board

Related Products

ISL80510
ISL80505

Related Videos

4:27
The ISL80510/05 single-output low dropout voltage regulators (LDO) provide lowest dropout and best transient performance for sensitive loads.
6:19
This webinar will give you a brief overview of the features and performance of the ISL80510 1A and ISL80505 0.5A single output LDOs.
4:27
The ISL80510/05 single-output low dropout voltage regulators (LDO) provide lowest dropout and best transient performance for sensitive loads.
6:19
This webinar will give you a brief overview of the features and performance of the ISL80510 1A and ISL80505 0.5A single output LDOs.
4:27
The ISL80510/05 single-output low dropout voltage regulators (LDO) provide lowest dropout and best transient performance for sensitive loads.
6:19
This webinar will give you a brief overview of the features and performance of the ISL80510 1A and ISL80505 0.5A single output LDOs.

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL80510EVAL1Z Mass Production Renesas $18.90 1 2 Digi-Key
3 Mouser

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.