The 841S101I is a PLL-based clock synthesizer specifically designed for PCI_Express™ Clock applications. This device generates a 100MHz differential HCSL clock from a input reference of 25MHz. The input reference may be derived from an external source or by the addition of a 25MHz crystal to the on-chip crystal oscillator. An external reference is applied to the XTAL_IN pin with the XTAL_OUT pin left floating.The device offers spread spectrum clock output for reduced EMI applications. An I2C bus interface is used to enable or disable spread spectrum operation as well as select either a down spread value of -0.35% or -.5%.The 841S101I is available in a lead-free 16-Lead TSSOP package.

Features

  • One 0.7V current mode differential HCSL output pair
  • Crystal oscillator interface: 25MHz
  • Output frequency: 100MHz
  • RMS phase jitter @ 100MHz (12kHz - 20MHz): 1.23ps (typical)
  • Cycle-to-cycle jitter: 20ps (maximum)
  • I2C support with readback capabilities up to 400kHz
  • Spread Spectrum for electromagnetic interference (EMI) reduction
  • 3.3V operating supply mode
  • -40°C to 85°C ambient operating temperature
  • Available in a lead-free (RoHS 6) package
  • PCI Express Gen 1, 2 and 3 jitter compliant

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
841S101EGILF
Active TSSOP 16 I Yes Tube
Availability
841S101EGILFT
Active TSSOP 16 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
841S101 Datasheet Datasheet PDF 605 KB
PCNs & PDNs
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
PCN# : TB1403-01 Changed in Carrier Tape, Plastic Reel and Quantity per Reel on TSSOP-14, TSSOP-16 Product Change Notice PDF 663 KB
PCN# : A1309-01 Changed of Traceability Mark Format Product Change Notice PDF 439 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
Downloads
ICS841S101I IBIS Model Model - IBIS ZIP 38 KB
Other
PCI Express Timing Solutions Overview Overview PDF 275 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB