Renesas has invested in key technologies to address the current mega trends within the automotive market such as environment, safety, information, and affordability. This effort has resulted in leadership positions in high-performance power conversions, state-of-the-art precision analog, cell balancing and battery charging ICs, power-efficient Class D audio amplifiers, and highly flexible TFT display controllers.

Renesas offers both standard and AEC-Q100 qualified products for automotive applications.

Featured Automotive Products

The scalable product portfolio from the RH850/F1Kx and RL78/F1x series are ideal for Automotive Body, Actuators & Sensors as well as Gateway applications. A wide range of low power consumption devices with embedded memory sizes (64kB to 8MB) and pin counts (20-pin to 324-pin) that are suitable for various applications. Supporting major state of the art interfaces, such as CAN-FD and Ethernet AVB, and compliant to ISO26262 ASIL-B, enabling sophisticated and highly secure development. Download documents and software examples and check out the third parties network and starter kits available right from the web.

Product Description User's Manual
RL78/F13-LIN 32MHz, up to 64KB ROM, 4KB RAM, LIN, lowest power consumption, Ta=150°C pdf_icon_for_table.png
RL78/F13-CAN 32MHz, up to 128KB ROM, 8KB RAM, LIN, CAN, lowest power consumption, Ta=150°C pdf_icon_for_table.png
RL78/F14 32MHz, up to 256KB ROM, 20KB RAM, LIN, CAN, lowest power consumption, Ta=150°C pdf_icon_for_table.png
RL78/F15 32MHz, up to 512KB ROM, 32KB RAM, LIN, CAN, lowest power consumption pdf_icon_for_table.png
RH850/F1KM-S1 120MHz, up to 1MB ROM, 128KB RAM, CAN-FD, low power modules, ASIL-B pdf_icon_for_table.png
RH850/F1K 120MHz, up to 2MB ROM, 192KB RAM, CAN-FD, low power modules, ASIL-B pdf_icon_for_table.png
RH850/F1KM-S4 240MHz, up to 4MB ROM, 512KB RAM, CAN-FD, Ethernet, low power modules, ASIL-B pdf_icon_for_table.png
RH850/F1KH-D8 2x240MHz, up to 8MB ROM, 1MB RAM, CAN-FD, Ethernet, low power modules, ASIL-B pdf_icon_for_table.png

Why Choose Renesas for Automotive Devices?

AEC-Q100 Qualified Products

AEC-Q100 is an industry standard specification that outlines the recommended new product and major change qualification requirements and procedures for packaged integrated circuits.

Renesas offers both standard and AEC-Q100 qualified products for automotive applications. Not all Renesas products are designed nor intended for use in automotive applications. Products that are qualified for and meet AEC-Q100 requirements are clearly designated in their datasheet.

Please visit the Quality and Reliability section of our website to view certification documentation.

Dedicated Customer Support

  • Dedicated automotive product line and field support teams
  • Automotive part qualification to AEC-Q/customer specific requirements
  • TS16949 certified manufacturing sites
  • Achieve 100% first time submission for approval of PPAP
  • Renesas unique Ordering Part Number (OPN)
  • Comprehensive in house device failure analysis capabilities with standard 8D reporting format
  • Extensive quality systems
  • Rigorous process change notice and change management support
  • Timely specification review for technical, environmental (IMDS), and general quality requirements

Assured Product Supply

Long life cycles ensure a steady flow of product, which gives your design longevity. Renesas still supports products that have been in production for more than 40 years.

Four Ways Renesas Makes Cars Smarter

  • Safety: See behind your car within 500 milliseconds with TW88xx Display Processors.
  • Efficiency: Improve power efficiency by 5% with highly efficient Synchronous Regulators.
  • Connectivity: Get end-to-end, bi-directional communication with enhanced SerDes video links.
  • Affordability: Eliminate costly CAN transceivers with proprietary cell-balancing diagnostic communications system.

Documentation

Title Sort descending language Type Format File Size Date
Application Notes & White Papers
Preventing Automotive Backover Accidents White Paper PDF 1.01 MB
48V Board Net Reduces Vehicle CO2 Emissions and Improves Drivability White Paper PDF 866 KB
How to Match the Color Brightness of Automotive TFT-LCD Panels White Paper PDF 549 KB
Selecting the Right Battery Chemistry for Automotive Safety Applications White Paper PDF 158 KB
Other
Automotive Image Brochure 简体中文 Brochure PDF 9.56 MB
Product Scout Automotive Brochure PDF 3.25 MB

Parametric Product List

News & Additional Resources

Type Date
AEC-Q100 Page Mar 25, 2020
Automotive Software & Tools Page May 5, 2020
Automotive Standardization and Consortiums Page May 6, 2020