Overview
Description
The ZOPT2202KIT Evaluation Kit provides the hardware needed for configuration and evaluation of the ZOPT2202 Sensor. The user's PC can communicate with the ZOPT2202 mounted on the ZOPT2202 Sensor Board LGA6 via the ZOPT Controller Board through a USB connection. The Evaluation Kit Software is available on-line for free download.
To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.
Features
- ZOPT Controller Board
- ZOPT2202 Sensor Board LGA6 with a ZOPT2202 sample mounted
- Type A to Type B Mini USB Cable
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.80 MB | |
1 item
|