Electronic Thermometer
Overview
Renesas’ 78K0/Lx3, the R8C/Lx Series and the RL78/L1x Series of MCUs integrate on-chip a double integral A/D converter, EEPROM data flash and an LCD drive control circuit. They are also available in low-pin-count versions, making them ideal for use in compact and lightweight electronic thermometer applications.
System Block Diagram
Recommended Products
Block | Semiconductor Device | Recommended Product Name | Features, etc. |
---|---|---|---|
Main controller | MCU | 78K0/Lx3 | On-chip LCD driver, low power consumption |
R8C/Lx Series | |||
RL78/L1x Series | |||
MCU peripheral | Op-amp | READ2352JSP | Full range Input/output , High slew rate |
Related Application Notes/Sample Code
Title
|
Document No. |
---|---|
Code Generator Plug-in | - |