Rad Hard SMD Test Flow
Renesas offers a large portfolio of radiation hardened military high-reliability (Class Q) and space application (Class V) compliant devices. All Renesas SMD products are MIL-PRF-38535/QML compliant and are 100% burned in.
SMD Test Flow Table
Test | MIL-STD-883 Test Method | Class T | Class Q | Class V |
---|---|---|---|---|
Wafer Lot Acceptance (Note 1) | PM Electrical Samples (Note 2) | Yes | Yes | Yes |
Nondestructive Bond Pull | 2023 or Approved Alternate | — | — | Yes |
Internal Visual | 2010 or Approved Alternate | Yes | Yes | Yes |
Temperature Cycling | 1010 | — | Yes | Yes |
Constant Acceleration | 2001 | — | Yes | Yes |
PIND | 2020 | — | — | Yes |
Serialization | In accordance with Device Procurement Specifications | — | — | Yes |
Radiographic Inspection | 2012 | — | — | Yes |
Interim (Pre Burn-In) Electrical Parameters | In accordance with Device Procurement Specifications | Yes | Yes | Yes |
Burn-In Test (DC) | 1015 | Yes | Yes | Yes |
Interim (Post Burn-In) Electrical Parameters | In accordance with Device Procurement Specifications | — | Yes | Yes |
Reverse Bias Burn-In | 1015 | — | — | Yes |
Interim (Post Burn-In) Electrical Parameters | In accordance with Device Procurement Specifications | — | Yes | Yes |
Percent Defective Allowable (PDA) Calculation | All Lots or as Required by Device Procurement Specifications | — | Yes | Yes |
Final Electrical Test | In accordance with Device Procurement Specifications | Yes | Yes | Yes |
Seal (Fine and Gross) | 1014 | Yes | Yes | Yes |
External Visual | 2009 | Yes | Yes | Yes |
Notes
- This is a general overview for Renesas QML, Class V, Class Q, and Class T. For part-specific flow details, please contact the local Renesas sales office or representative in your area.
- Product that does not meet step coverage requirements per MIL-STD-883, Method 2018 will be evaluated for minimum Metal Thickness requirements using the following criteria:
- Current Density of 2E5 A/CM2
- Electromigration rules for the applicable technology
- A minimum thickness of 2000A for mechanical integrity
- The thickest metal requirement calculated to meet the appropriate metal thickness will be used as the acceptance criteria for step coverage.
- Class V test method 5007 plus PM Electrical Samples, Class Q uses PM Electrical Samples only.
Resources